IESNA:LM-63-2002
[TEST]P952296
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-940-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15044
TILT=NONE
156 -1 1 37 41 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2083.1 2353.6 2623.1 2851.1 3025.2 3130.9 3208.6 3289.5 3366.1 3454.2
3562 3678.1 3822.1 3979.7 4176.6 4457.4 4845.1 5369.5 6061.8 6947.9
8095.1 9470.4 10745.1 11485.1 11344.2 10258 8245.4 5982 3838.7 2728.8
1883.1 1180.4 657.1 143 0 0 0
2083.1 2313.2 2557.8 2756.8 2905 3002.4 3069.7 3143.3 3221.1 3300.9
3401.4 3521.6 3661.5 3817 4003.5 4248.1 4576.6 5010.9 5566.4 6338.5
7344.8 8310.7 8784.3 8621.6 8050.6 7092.9 5584 3778.6 2040.6 1205.3
664.3 297.4 115 14.5 0 0 0
2083.1 2289.4 2479 2617.9 2722.6 2785.8 2830.3 2888.4 2939.2 2987.9
3056.3 3147.5 3255.3 3358.9 3469.8 3605.5 3765.1 3956.9 4192.1 4427.4
4498.9 4262.6 3664.6 2963 2181.6 1514.1 1069.5 772.1 542 389.7
263.2 157.5 88.1 39.4 7.3 0 0
2083.1 2230.3 2371.2 2474.9 2535 2566.1 2587.8 2597.2 2590.9 2567.1
2531.9 2513.2 2492.5 2442.7 2333.9 2178.5 2016.8 1862.4 1729.7 1639.5
1593.9 1552.5 1495.5 1399.1 1325.5 1268.5 1092.3 885.1 584.5 409.4
292.3 203.1 134.7 58 8.3 0 0
2083.1 2171.2 2272.8 2349.5 2390.9 2401.3 2377.4 2313.2 2209.6 2074.8
1929.7 1812.6 1735.9 1689.3 1652 1597.1 1518.3 1442.6 1383.6 1352.5
1352.5 1360.8 1362.8 1354.5 1293.4 1158.7 1015.6 920.3 775.2 622.9
451.9 296.4 161.7 63.2 4.1 0 0
2083.1 2123.5 2172.2 2228.2 2268.6 2264.5 2209.6 2102.8 1973.3 1852
1751.5 1680 1638.5 1607.4 1571.1 1515.2 1436.4 1341.1 1247.8 1174.2
1134.8 1140 1172.1 1193.9 1185.6 1149.3 1070.6 943.1 801.1 667.4
542 425.9 309.9 180.3 77.7 0 0
2083.1 2059.3 2074.8 2114.2 2157.7 2178.5 2146.3 2075.9 1997.1 1926.6
1855.1 1774.3 1690.3 1608.5 1528.7 1444.7 1352.5 1255 1162.8 1087.2
1019.8 962.8 914.1 883 873.7 870.6 854 816.7 752.4 662.2
510.9 350.3 193.8 102.6 37.3 0 0
2083.1 2016.8 1978.4 1986.7 2049.9 2130.8 2194 2199.2 2154.6 2084.1
2002.3 1904.9 1791.9 1672.7 1559.7 1452 1349.4 1249.9 1160.7 1091.3
1040.5 1007.4 980.4 947.2 896.5 816.7 733.8 673.6 619.8 559.6
480.9 372.1 239.4 138.9 45.6 0 0
2083.1 1966 1876.9 1863.4 1925.6 2082.1 2250 2328.7 2304.9 2215.8
2109 2000.2 1885.2 1757.7 1630.2 1505.9 1388.7 1281 1186.6 1114.1
1059.2 1020.8 1005.3 994.9 972.1 922.4 862.3 793.9 724.4 643.6
545.1 424.9 313 196.9 64.3 0 0
2083.1 1917.3 1783.6 1717.3 1749.4 1906.9 2138 2323.6 2368.1 2290.4
2160.8 2036.5 1921.4 1801.2 1682 1562.9 1444.7 1329.7 1229.1 1152.4
1088.2 1045.7 1014.6 1001.1 981.4 945.2 893.4 835.3 772.1 701.6
604.2 479.8 352.4 193.8 60.1 2.1 0
2083.1 1873.8 1726.6 1639.5 1652 1792.9 2006.4 2193 2297.6 2268.6
2159.8 2036.5 1921.4 1807.4 1695.5 1583.6 1467.5 1353.5 1254 1170.1
1098.6 1049.8 1013.6 991.8 969 927.6 866.4 800.1 733.8 656
559.6 433.2 315.1 167.9 45.6 0 0
2083.1 1865.5 1690.3 1569.1 1546.3 1639.5 1806.4 1997.1 2123.5 2136
2068.6 1963.9 1860.3 1763.9 1668.6 1566 1458.2 1349.4 1248.8 1162.8
1089.2 1036.4 990.8 949.3 899.6 826 723.4 604.2 492.3 400
308.8 206.2 125.4 63.2 5.2 0 0
2083.1 1814.7 1599.1 1429.2 1345.2 1349.4 1402.2 1473.7 1530.7 1560.8
1560.8 1523.5 1475.8 1425 1369.1 1310 1251.9 1188.7 1113.1 1035.3
960.7 875.7 787.6 711 633.2 528.6 424.9 349.3 289.1 230.1
168.9 104.7 48.7 13.5 0 0 0
2083.1 1777.4 1529.7 1323.5 1196 1141 1123.4 1121.4 1115.1 1105.8
1086.1 1048.8 1004.2 951.4 889.2 838.4 788.7 750.3 725.5 715.1
701.6 672.6 626 566.9 496.4 422.8 354.4 294.3 237.3 185.5
132.7 74.6 32.1 5.2 0 0 0
2083.1 1758.7 1483.1 1258.2 1110 1036.4 998 964.9 927.6 886.1
848.8 818.7 784.5 756.6 723.4 690.2 655 609.4 558.6 516.1
472.6 433.2 399 372.1 342 304.7 263.2 221.8 177.2 135.8
92.2 58 28 1 0 0 0
2083.1 1743.2 1455.1 1224 1068.5 985.6 934.8 886.1 839.5 792.8
748.3 709.9 673.6 637.4 604.2 572.1 537.9 502.6 469.5 434.2
401.1 372.1 346.1 318.2 285 256 222.8 185.5 143 105.7
76.7 45.6 15.5 0 0 0 0
2083.1 1757.7 1464.4 1229.1 1061.2 963.8 898.5 848.8 806.3 764.8
723.4 684 643.6 607.3 574.2 541 506.8 469.5 432.2 393.8
360.7 332.7 308.8 288.1 267.4 244.6 213.5 179.3 149.2 123.3
95.3 65.3 23.8 0 0 0 0
2083.1 1766 1474.8 1236.4 1057.1 939 869.5 825 785.6 744.1
704.7 665.4 630.1 597 565.9 532.7 499.5 462.2 424.9 387.6
354.4 330.6 310.9 294.3 274.6 247.7 211.4 181.4 158.6 134.7
105.7 70.5 28 8.3 0 0 0
2083.1 1766 1486.2 1245.7 1054 919.3 845.7 803.2 763.8 724.4
680.9 643.6 611.5 576.2 542 507.8 472.6 437.4 402.1 368.9
342 324.4 307.8 290.2 263.2 225.9 180.3 158.6 135.8 110.9
80.8 42.5 17.6 4.1 0 0 0
2083.1 1801.2 1530.7 1289.2 1079.9 923.4 840.5 795.9 756.6 723.4
685 648.8 613.5 579.3 544.1 509.9 474.7 440.5 408.3 379.3
355.5 336.8 318.2 295.4 262.2 209.3 157.5 135.8 114 90.2
64.3 37.3 19.7 8.3 2.1 0 0
2083.1 1821.9 1560.8 1319.3 1102.7 937.9 845.7 797 758.6 723.4
687.1 651.9 617.7 583.5 550.3 517.2 483 449.8 418.7 390.7
366.9 347.2 326.5 300.5 264.3 209.3 155.5 133.7 110.9 88.1
61.1 36.3 20.7 10.4 5.2 0 0
2083.1 1830.2 1580.5 1345.2 1123.4 963.8 849.8 802.2 759.7 729.6
695.4 661.2 628 594.9 562.8 531.7 498.5 465.3 434.2 403.1
378.3 357.5 335.8 311.9 267.4 212.5 164.8 144.1 120.2 96.4
68.4 41.5 24.9 15.5 9.3 4.1 0
2083.1 1888.3 1670.6 1445.7 1222.9 1027 889.2 812.5 771.1 737.9
707.8 676.8 645.7 614.6 582.4 550.3 518.2 485 455 425.9
400 376.2 352.4 325.4 292.3 249.8 196.9 167.9 143 118.1
90.2 57 35.2 22.8 16.6 8.3 0
2083.1 1931.8 1752.5 1552.5 1339 1135.9 965.9 838.4 775.2 737.9
707.8 677.8 647.7 616.6 585.6 552.4 517.2 485 453.9 424.9
401.1 376.2 350.3 321.3 289.1 253.9 213.5 179.3 154.4 129.5
103.6 74.6 38.3 22.8 14.5 7.3 0
2083.1 1973.3 1847.9 1689.3 1512.1 1317.2 1126.5 943.1 804.2 745.2
709.9 677.8 647.7 616.6 583.5 551.4 517.2 483 449.8 414.5
381.4 350.3 321.3 294.3 271.5 244.6 211.4 176.2 143 117.1
94.3 70.5 39.4 17.6 9.3 3.1 0
2083.1 2039.6 1979.5 1887.2 1738 1567 1396 1221.9 996 814.6
728.6 688.2 655 622.9 591.8 559.6 526.5 493.3 459.1 422.8
388.6 354.4 323.3 294.3 266.3 237.3 206.2 176.2 143 108.8
83.9 59.1 37.3 19.7 9.3 4.1 0
2083.1 2108 2120.4 2108 2036.5 1924.5 1791.9 1644.7 1456.1 1212.6
960.7 774.2 685 644.6 614.6 585.6 554.5 527.5 501.6 470.5
439.4 401.1 362.7 327.5 299.5 272.6 299.5 314 237.3 189.7
125.4 92.2 52.9 25.9 12.4 6.2 0
2083.1 2175.3 2265.5 2339.1 2368.1 2345.3 2271.7 2175.3 2085.2 1977.4
1812.6 1588.8 1326.6 1059.2 842.6 727.5 694.4 669.5 626 586.6
556.5 529.6 491.2 463.3 488.1 506.8 427 324.4 196.9 147.2
109.9 79.8 53.9 31.1 15.5 5.2 0
2083.1 2243.8 2412.7 2570.2 2687.3 2754.7 2758.8 2720.5 2684.2 2672.8
2665.6 2634.5 2573.3 2496.6 2399.2 2286.2 2144.3 2008.5 1960.8 2139.1
2525.6 2893.6 2948.5 2555.7 1803.3 1068.5 631.2 396.9 274.6 201.1
152.3 109.9 74.6 42.5 16.6 4.1 0
2083.1 2310.1 2547.4 2782.7 2979.6 3106 3166.1 3186.9 3207.6 3243.9
3299.8 3372.4 3459.4 3539.2 3619 3679.1 3774.5 3945.5 4264.7 4787
5464.8 6199.6 6916.8 7468.1 7532.4 7015.2 6022.4 4705.1 3285.3 2053.1
1192.9 709.9 404.2 152.3 46.6 2.1 0
2083.1 2333.9 2608.6 2881.1 3107.1 3256.3 3330.9 3363 3393.1 3434.5
3491.5 3559.9 3649.1 3739.2 3836.7 3969.3 4160 4437.8 4848.2 5417.1
6172.6 7169.6 8529.4 10216.6 11304.8 11041.5 10234.2 9123.2 7924.1 6786.2
5622.3 4338.3 2969.2 1745.3 707.8 178.3 0
2083.1 2351.5 2650 2960.9 3207.6 3369.3 3449.1 3472.9 3485.3 3491.5
3507.1 3527.8 3554.8 3566.2 3602.4 3683.3 3825.3 4051.2 4417 4954.9
5679.3 6689.8 8210.2 10444.6 13415.9 14361 13598.3 12693.5 11692.4 10649.8
9111.8 7119.9 4962.2 3021 1192.9 381.4 0
2083.1 2390.9 2743.3 3102.9 3400.3 3580.7 3632.5 3600.4 3523.7 3412.8
3290.5 3173.4 3057.3 2949.5 2896.7 2959.9 3235.6 3724.7 4316.5 4871
5396.4 6008.9 6846.3 8053.7 10365.8 13135 12570.2 11228.1 10347.2 9744
8884.8 7642.2 5970.6 4155.9 1625 267.4 0
2083.1 2411.6 2839.7 3231.4 3544.4 3696.7 3693.6 3562 3353.7 3134
2925.7 2751.6 2616.8 2538.1 2615.8 3002.4 3660.5 4464.7 5313.5 6207.9
7186.2 8117.9 9007.1 10038.3 11562.8 13509.1 13887.4 12884.2 11758.7 10605.2
9235.1 7395.6 5217.1 2525.6 988.7 110.9 0
2083.1 2443.8 2860.4 3272.9 3592.1 3745.5 3680.2 3448 3154.7 2919.5
2710.1 2543.3 2424.1 2397.1 2622 3217.9 4103 5215 6586.2 8252.6
10079.8 11958.7 13836.6 15524.9 17443.2 19207.1 19653.8 18846.5 17307.5 15254.4
12554.6 8837.2 5735.3 3171.3 1529.7 177.2 0
2083.1 2445.8 2865.6 3272.9 3581.7 3718.5 3652.2 3426.3 3135 2873.9
2664.5 2500.8 2393 2408.5 2721.5 3424.2 4437.8 5766.4 7454.6 9376.1
11334.8 13252.1 15180.8 17168.6 19416.5 21050.8 21143.1 19853.8 17607 14634.6
11527.6 8562.5 5595.4 3255.3 1290.3 162.7 0
2083.1 2445.8 2855.2 3248 3530.9 3660.5 3644.9 3498.8 3273.9 3027.2
2807.5 2643.8 2530.8 2521.5 2768.2 3385.8 4291.6 5374.6 6640.1 8043.3
9445.5 10853.9 12207.5 13567.2 15430.6 17256.7 17744.8 16835.9 15290.7 13279.1
11033.2 8552.2 6441.1 3835.6 1456.1 128.5 0
2083.1 2417.9 2799.2 3156.8 3415.9 3548.5 3591 3567.2 3468.7 3320.5
3155.8 2997.2 2860.4 2786.8 2855.2 3190 3798.3 4582.8 5419.2 6194.4
6942.7 7599.7 8219.5 9085.9 10733.7 12388.8 12175.3 10770 9472.5 8325.2
6892.9 5179.8 3475 1690.3 474.7 58 0
2083.1 2416.8 2757.8 3071.8 3298.8 3425.2 3497.8 3544.4 3568.2 3575.5
3563.1 3527.8 3484.3 3436.6 3429.4 3513.3 3770.3 4220.1 4850.2 5567.4
6389.2 7409 8756.3 10505.7 12344.3 12690.4 10764.8 8319 6118.8 4455.4
3496.7 2554.7 1853 1090.3 303.7 12.4 0
2083.1 2359.8 2646.9 2911.2 3103.9 3220 3306 3380.7 3450.1 3538.2
3633.5 3728.9 3850.1 3966.2 4123.7 4359 4697.9 5181.9 5914.6 6913.7
8134.5 9551.2 11234.3 13116.4 13791 12797.2 10447.7 7840.2 5294.8 3819
2763 1843.7 1110 256 6.2 0 0
2083.1 2353.6 2623.1 2851.1 3025.2 3130.9 3208.6 3289.5 3366.1 3454.2
3562 3678.1 3822.1 3979.7 4176.6 4457.4 4845.1 5369.5 6061.8 6947.9
8095.1 9470.4 10745.1 11485.1 11344.2 10258 8245.4 5982 3838.7 2728.8
1883.1 1180.4 657.1 143 0 0 0
